Strobes & Signal Lights
Agile™ Wireless Remote Indicator
The Agile™ Wireless Remote Indicators are used for Agile™ series detectors. It does not occupy addresses on the Fire Loop.
The Agile™ Wireless Fire Detection and Alarm System is a platform of wireless fire devices such as Remote Indicators. They are suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons. Wireless LED repeaters are for Agile™ series detectors. It does not occupy addresses on the Fire Loop. The look and feel of o wired fire devices combined with cutting edge wireless mesh network technology delivers superior performance when compared to traditional wireless star network technologies.
Features & Benefits:- Mesh multiple communication paths for increased reliability
- 18RF channels at 868MHz provides greater tolerance to interference
- 2 integrated antennas on each wireless fire device, easier positioning of devices
- Up to 400 m free air communication range providing good coverage levels
- Average 5 year battery service life reducing maintenance requirements
Others
- Maximum Operating Humidity
- 93 Percentage
- Color
- White
Others
- Maximum Operating Humidity
- 93 Percentage
- Color
- White
- Maximum Operating Humidity : 93 Percentage
- Color : White