×
    /content/hbtbt/in/en/search-results.html

    Audio System Controllers

    Control Space SP-24 Sound Processor

    Discontinued

    Honeywell provides Control Space SP-24 Sound Processors with purposefully simple front panel interface for basic operations and makes optimizing 2x4 installed and portable sound systems easy.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell brings ControlSpace SP-24 Sound Processors with purposefully simple front panel interface for basic operations and makes optimizing 2x4 installed and portable sound systems easy. While many loudspeaker controllers offer complicated user interfaces, the SP-24 processor keeps the front panel interface simple with basic preset/scene recall and gain/ delay operations. For full system access, the straightforward and intuitive SP-24 Editor software provides access to all signal processing settings and signal routing, whether connected live or offline.

    Scenes created with the SP-24 Editor software can be saved locally to a PC or, using a USB connection, stored in the SP-24 processor hardware. Full access includes custom channel routing, input and output 9-band equalization, band pass filters, delays, peak limiter, gain and polarity control. Custom loudspeaker EQ curves can be created or Bose professional loudspeaker EQs can be recalled for quick, optimized setup. The hardware includes standard XLR connectors to easily connect to balanced pro-level source devices, amplifiers and powered loudspeakers.

    Features & Benefits:
    • Real-time control, and the ability to program and store custom scenes with the easy-to-use
    • Simplified front panel LCD menus and controls are purposely designed
    • USB port enables plug-and-play PC access for system configuration
    • XLR inputs (2) and outputs (4) for balanced connectivity to professional audio gear
    • Signal and clip LED indicators show the signal status of the input channels
    • Front panel lockout feature prevents unauthorized use