Bases
B200S Intelligent Sounder Base
B200S Intelligent Sounder Bases set a new standard for performance, installation, and aesthetics. They are addressable sounder bases that require a unique, separate sounder base address.
B200S Intelligent Sounder Bases set a new standard for performance, installation, and aesthetics. They are addressable sounder bases that require a unique, separate sounder base address. The bases are available only in Velociti protocol and are designed for new and existing dwelling unit applications.-
These sounder bases offer the functionality to capture the communications transmitted between the attached sensor head on the signal line loop and the fire alarm control panel (FACP). This allows the FACP to use the same address as the detector, but uses a unique device type on the loop. The bases are ideal to use for applications where the appearance is critical, as the design eliminates unsightly surface-mount boxes and employs a separate mounting plate that can be installed on various junction box sizes
Features & Benefits:- Detects all four major elements of a fire
- Separate CO detection signal
- Separate audible signal for fire or CO alarm when used with a B200S series base
- Highest nuisance alarm immunity
- Automatic drift compensation for smoke and CO sensors
- RealTest® CO testing capability
- New modern profile with expanded color options
- Uses only one address on the SLC loop
- UL 268 7th edition, UL 521, and UL 2075 listed
- 10-year CO cell with end-of-life warning
- UL Standards: UL 268- UL 464
- UL: S1911
- FM: 3035027
- CSFM: 7300-1653:0213
- ISO 9001
Others
- Product Type
- Device Bases
Others
- Product Type
- Device Bases
- Product Type : Device Bases