/content/hbtbt/in/en/search-results.html

Bases

B224BI Plug-in Isolator Detector Base

B224BI Plug-in Isolator Detector Bases prevent an entire communications loop from being disabled when a short circuit occurs.

B224BI Plug-in Isolator Detector Bases prevent an entire communications loop from being disabled when a short circuit occurs. They accomplish this by isolating that part of the loop containing the short from the remainder of the circuit. These bases also automatically restore the entire loop when the cause of the short circuit is corrected. In general, up to 25 addressable devices may be isolated between isolator bases.

Others

  • Product Type
    • Device Bases

Others

  • Product Type
    • Device Bases
  • Product Type : Device Bases
Others
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
application/pdf 424.95 KB
7/12/2022
424.95 KB
Select Series - Addressable Detection (SPDS899)
application/pdf 212.48 KB
2/17/2022
212.48 KB
Select Series Bases Datasheet
application/pdf 370.03 KB
8/16/2022
370.03 KB
Select Series High Sensitivity Detector Datasheet
application/pdf 211.3 KB
8/16/2022
211.3 KB
200 Series Smoke Detectors Datasheet
application/pdf 191.75 KB
9/8/2022
191.75 KB
Photoelectric Smoke Detector Datasheet
application/pdf 188.24 KB
8/16/2022
188.24 KB
B524BI and B224BI Plug-in Isolator Detector Bases Manual
application/pdf 83.39 KB
3/9/2022
83.39 KB
Select Series Bases (SPDS901) Datasheet
application/pdf 370.03 KB
9/8/2022
370.03 KB
Select Series Bases
application/pdf 370.03 KB
2/17/2022
370.03 KB
Select Series Bases (SPDS901)
application/pdf 370.03 KB
2/17/2022
370.03 KB
200 Series Mounting Base Options Datasheet
application/pdf 255.91 KB
8/16/2022
255.91 KB
200 Series Mounting Base
application/pdf 329.38 KB
8/16/2022
329.38 KB
Select Series - Addressable Detection (SPDS899) Datasheet
application/pdf 212.48 KB
9/9/2022
212.48 KB
200 Series Mounting Base Datasheet
application/pdf 329.38 KB
8/16/2022
329.38 KB
Low-Profile Intelligent Combination Smoke Detector Datasheet
application/pdf 566.8 KB
8/16/2022
566.8 KB
B224BI 6" Mounting Base w-Built-in Isolator and B224RB 6" Mounting Base w-Built-in Relay
application/pdf 165.09 KB
3/13/2022
165.09 KB
B224BI Isolator Base for Addressable Detector
application/pdf 132.64 KB
3/14/2022
132.64 KB
CP350 and *CP355 ionization type smoke detectors Listing
application/pdf 166.94 KB
3/14/2022
166.94 KB
New Addressable Detectors from Fire-Lite Alarms Canada Press Release
application/pdf 142.54 KB
7/15/2022
142.54 KB
Smoke-automatic Fire Detectors Listing
application/pdf 41.13 KB
7/14/2022
41.13 KB
Supplement to Compatibility Addendum
application/pdf 86.59 KB
6/15/2022
86.59 KB
Lite-Configurator 2.5 Readme File
application/pdf 205.08 KB
6/20/2022
205.08 KB
SSB224BI 6-inch Isolator Base Data Sheet
application/pdf 217.94 KB
8/16/2022
217.94 KB
Addressable Device Guide
application/pdf 634.41 KB
6/13/2022
634.41 KB
SSB224RB 6-inch Relay Base Fire Listing
application/pdf 165.09 KB
5/9/2022
165.09 KB
Low Frequency Notification Appliances Applications Guide
application/pdf 320.97 KB
8/3/2022
320.97 KB
200 Series Heat Detectors Datasheet
application/pdf 184.57 KB
8/16/2022
184.57 KB
200 Series Low-Profile Smoke Detectors Datasheet
application/pdf 304.37 KB
8/16/2022
304.37 KB
B224BI-WH, B224BI-IV Plug-in Isolator Detector Base Install Manual
application/pdf 807.32 KB
8/10/2022
807.32 KB
B224RB-WH, B224RB-IV Plug-in Relay Detector Base
application/pdf 717.99 KB
8/12/2022
717.99 KB
Brochure
Name
Description
File Size
Date
Size
Farenhyt Accessories Guide Brochure
application/pdf 634.41 KB
6/13/2022
634.41 KB
Installation Instructions
Name
Description
File Size
Date
Size
B224BIA Plug-in Isolator Detector Base Installation Guide
application/pdf 1023.09 KB
8/25/2022
1023.09 KB
B200SR-LF_Manual_I56-4152
application/pdf 820.73 KB
8/25/2022
820.73 KB
B224BI 6" Mounting Base w-Built-in Isolator Manual
application/pdf 384.99 KB
8/25/2022
384.99 KB
B224BI Plug-in Isolator Detector Base Installation Document
application/pdf 762.18 KB
8/25/2022
762.18 KB
System Sensor Base-Detector Compatibility Chart
application/pdf 53.71 KB
8/25/2022
53.71 KB
B224BI Plug-in Isolator Detector Base INSTALLATION AND MAINTENANCE INSTRUCTIONS
application/pdf 762.18 KB
8/25/2022
762.18 KB
B524BI and B224BI Plug-in Isolator Detector Bases Install Manual
application/pdf 52.85 KB
8/25/2022
52.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Fire-Lite SLC Wiring Manual
application/pdf 2.92 MB
6/13/2022
2.92 MB
Data Sheet
Name
Description
File Size
Date
Size
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
application/pdf 140.74 KB
8/16/2022
140.74 KB
Select SeriesHigh Sensitivity Detector Datasheet
application/pdf 256.16 KB
8/16/2022
256.16 KB
200 SeriesMounting Base Options Datasheet
application/pdf 200.98 KB
8/16/2022
200.98 KB
B224BI 6" Mounting Base w-Built-in Isolator Data Sheet
application/pdf 198.33 KB
8/16/2022
198.33 KB
AD350 Adapt Multi-Sensor Low-Profile Intelligent Detector Data Sheet
application/pdf 308.75 KB
8/16/2022
308.75 KB
AD365(-IV) Multi-Criteria Detector Data Sheet
application/pdf 173 KB
8/16/2022
173 KB
Intelligent Bases Data Sheet
application/pdf 291.34 KB
8/16/2022
291.34 KB
SS-T Series Heat Detector Data Sheet
application/pdf 83.38 KB
8/16/2022
83.38 KB
SS-P and SS-M Photoelectric Detectors Data Sheet
application/pdf 152.08 KB
8/16/2022
152.08 KB
Velociti Series 3 Detectors Thermal Detectors Data Sheet
application/pdf 93.91 KB
8/16/2022
93.91 KB
Intelligent Detector Bases - Standard, Relay, Isolator, Sounder, and Low Frequency Sounder Bases Data Sheet
application/pdf 189.4 KB
9/8/2022
189.4 KB
Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
application/pdf 110.42 KB
8/16/2022
110.42 KB
SS-APT Acclimate Detector Data Sheet
application/pdf 95.56 KB
8/16/2022
95.56 KB
Addressable Carbon Monoxide Detectors Data Sheet
application/pdf 138.66 KB
8/16/2022
138.66 KB
SS-L Laser Smoke Detector Data Sheet
application/pdf 233.14 KB
8/16/2022
233.14 KB
SS-LI Isolator Module Data Sheet
application/pdf 138.59 KB
8/16/2022
138.59 KB
Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
application/pdf 483.47 KB
8/22/2022
483.47 KB
ASD-LS Laser Sensor Data Sheet
application/pdf 107.85 KB
8/22/2022
107.85 KB
Addressable Multi-Criteria Photo-CO Detectors Datasheet
application/pdf 128.76 KB
5/18/2022
128.76 KB
Intelligent Bases Data Sheet
application/pdf 286.42 KB
8/16/2022
286.42 KB
ASD-LS Sensor de humo l�ser direccionable anal�gico Data Sheet
application/pdf 422.09 KB
8/16/2022
422.09 KB
LPX-751L Data Sheet
application/pdf 203.5 KB
8/16/2022
203.5 KB
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
424.95 KB
7/12/2022
424.95 KB
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
140.74 KB
8/16/2022
140.74 KB
Select SeriesHigh Sensitivity Detector Datasheet
256.16 KB
8/16/2022
256.16 KB
200 SeriesMounting Base Options Datasheet
200.98 KB
8/16/2022
200.98 KB
B224BIA Plug-in Isolator Detector Base Installation Guide
1023.09 KB
8/25/2022
1023.09 KB
Select Series - Addressable Detection (SPDS899)
212.48 KB
2/17/2022
212.48 KB
Select Series Bases Datasheet
370.03 KB
8/16/2022
370.03 KB
Select Series High Sensitivity Detector Datasheet
211.3 KB
8/16/2022
211.3 KB
200 Series Smoke Detectors Datasheet
191.75 KB
9/8/2022
191.75 KB
Photoelectric Smoke Detector Datasheet
188.24 KB
8/16/2022
188.24 KB
B524BI and B224BI Plug-in Isolator Detector Bases Manual
83.39 KB
3/9/2022
83.39 KB
Select Series Bases (SPDS901) Datasheet
370.03 KB
9/8/2022
370.03 KB
Select Series Bases
370.03 KB
2/17/2022
370.03 KB
Select Series Bases (SPDS901)
370.03 KB
2/17/2022
370.03 KB
200 Series Mounting Base Options Datasheet
255.91 KB
8/16/2022
255.91 KB
200 Series Mounting Base
329.38 KB
8/16/2022
329.38 KB
Select Series - Addressable Detection (SPDS899) Datasheet
212.48 KB
9/9/2022
212.48 KB
200 Series Mounting Base Datasheet
329.38 KB
8/16/2022
329.38 KB
Low-Profile Intelligent Combination Smoke Detector Datasheet
566.8 KB
8/16/2022
566.8 KB
B224BI 6" Mounting Base w-Built-in Isolator Data Sheet
198.33 KB
8/16/2022
198.33 KB
B200SR-LF_Manual_I56-4152
820.73 KB
8/25/2022
820.73 KB
B224BI 6" Mounting Base w-Built-in Isolator and B224RB 6" Mounting Base w-Built-in Relay
165.09 KB
3/13/2022
165.09 KB
B224BI 6" Mounting Base w-Built-in Isolator Manual
384.99 KB
8/25/2022
384.99 KB
AD350 Adapt Multi-Sensor Low-Profile Intelligent Detector Data Sheet
308.75 KB
8/16/2022
308.75 KB
B224BI Plug-in Isolator Detector Base Installation Document
762.18 KB
8/25/2022
762.18 KB
B224BI Isolator Base for Addressable Detector
132.64 KB
3/14/2022
132.64 KB
CP350 and *CP355 ionization type smoke detectors Listing
166.94 KB
3/14/2022
166.94 KB
AD365(-IV) Multi-Criteria Detector Data Sheet
173 KB
8/16/2022
173 KB
New Addressable Detectors from Fire-Lite Alarms Canada Press Release
142.54 KB
7/15/2022
142.54 KB
Fire-Lite SLC Wiring Manual
2.92 MB
6/13/2022
2.92 MB
Intelligent Bases Data Sheet
291.34 KB
8/16/2022
291.34 KB
Smoke-automatic Fire Detectors Listing
41.13 KB
7/14/2022
41.13 KB
System Sensor Base-Detector Compatibility Chart
53.71 KB
8/25/2022
53.71 KB
B224BI Plug-in Isolator Detector Base INSTALLATION AND MAINTENANCE INSTRUCTIONS
762.18 KB
8/25/2022
762.18 KB
SS-T Series Heat Detector Data Sheet
83.38 KB
8/16/2022
83.38 KB
SS-P and SS-M Photoelectric Detectors Data Sheet
152.08 KB
8/16/2022
152.08 KB
Velociti Series 3 Detectors Thermal Detectors Data Sheet
93.91 KB
8/16/2022
93.91 KB
Intelligent Detector Bases - Standard, Relay, Isolator, Sounder, and Low Frequency Sounder Bases Data Sheet
189.4 KB
9/8/2022
189.4 KB
Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
110.42 KB
8/16/2022
110.42 KB
SS-APT Acclimate Detector Data Sheet
95.56 KB
8/16/2022
95.56 KB
Addressable Carbon Monoxide Detectors Data Sheet
138.66 KB
8/16/2022
138.66 KB
SS-L Laser Smoke Detector Data Sheet
233.14 KB
8/16/2022
233.14 KB
SS-LI Isolator Module Data Sheet
138.59 KB
8/16/2022
138.59 KB
Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
483.47 KB
8/22/2022
483.47 KB
ASD-LS Laser Sensor Data Sheet
107.85 KB
8/22/2022
107.85 KB
Supplement to Compatibility Addendum
86.59 KB
6/15/2022
86.59 KB
Addressable Multi-Criteria Photo-CO Detectors Datasheet
128.76 KB
5/18/2022
128.76 KB
Intelligent Bases Data Sheet
286.42 KB
8/16/2022
286.42 KB
Lite-Configurator 2.5 Readme File
205.08 KB
6/20/2022
205.08 KB
SSB224BI 6-inch Isolator Base Data Sheet
217.94 KB
8/16/2022
217.94 KB
Addressable Device Guide
634.41 KB
6/13/2022
634.41 KB
Farenhyt Accessories Guide Brochure
634.41 KB
6/13/2022
634.41 KB
SSB224RB 6-inch Relay Base Fire Listing
165.09 KB
5/9/2022
165.09 KB
Low Frequency Notification Appliances Applications Guide
320.97 KB
8/3/2022
320.97 KB
200 Series Heat Detectors Datasheet
184.57 KB
8/16/2022
184.57 KB
ASD-LS Sensor de humo l�ser direccionable anal�gico Data Sheet
422.09 KB
8/16/2022
422.09 KB
200 Series Low-Profile Smoke Detectors Datasheet
304.37 KB
8/16/2022
304.37 KB
B224BI-WH, B224BI-IV Plug-in Isolator Detector Base Install Manual
807.32 KB
8/10/2022
807.32 KB
B524BI and B224BI Plug-in Isolator Detector Bases Install Manual
52.85 KB
8/25/2022
52.85 KB
B224RB-WH, B224RB-IV Plug-in Relay Detector Base
717.99 KB
8/12/2022
717.99 KB
LPX-751L Data Sheet
203.5 KB
8/16/2022
203.5 KB
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
424.95 KB
7/12/2022
Select Series - Addressable Detection (SPDS899)
212.48 KB
2/17/2022
Select Series Bases Datasheet
370.03 KB
8/16/2022
Select Series High Sensitivity Detector Datasheet
211.3 KB
8/16/2022
200 Series Smoke Detectors Datasheet
191.75 KB
9/8/2022
Photoelectric Smoke Detector Datasheet
188.24 KB
8/16/2022
B524BI and B224BI Plug-in Isolator Detector Bases Manual
83.39 KB
3/9/2022
Select Series Bases (SPDS901) Datasheet
370.03 KB
9/8/2022
Select Series Bases
370.03 KB
2/17/2022
Select Series Bases (SPDS901)
370.03 KB
2/17/2022
200 Series Mounting Base Options Datasheet
255.91 KB
8/16/2022
200 Series Mounting Base
329.38 KB
8/16/2022
Select Series - Addressable Detection (SPDS899) Datasheet
212.48 KB
9/9/2022
200 Series Mounting Base Datasheet
329.38 KB
8/16/2022
Low-Profile Intelligent Combination Smoke Detector Datasheet
566.8 KB
8/16/2022
B224BI 6" Mounting Base w-Built-in Isolator and B224RB 6" Mounting Base w-Built-in Relay
165.09 KB
3/13/2022
B224BI Isolator Base for Addressable Detector
132.64 KB
3/14/2022
CP350 and *CP355 ionization type smoke detectors Listing
166.94 KB
3/14/2022
New Addressable Detectors from Fire-Lite Alarms Canada Press Release
142.54 KB
7/15/2022
Smoke-automatic Fire Detectors Listing
41.13 KB
7/14/2022
Supplement to Compatibility Addendum
86.59 KB
6/15/2022
Lite-Configurator 2.5 Readme File
205.08 KB
6/20/2022
SSB224BI 6-inch Isolator Base Data Sheet
217.94 KB
8/16/2022
Addressable Device Guide
634.41 KB
6/13/2022
SSB224RB 6-inch Relay Base Fire Listing
165.09 KB
5/9/2022
Low Frequency Notification Appliances Applications Guide
320.97 KB
8/3/2022
200 Series Heat Detectors Datasheet
184.57 KB
8/16/2022
200 Series Low-Profile Smoke Detectors Datasheet
304.37 KB
8/16/2022
B224BI-WH, B224BI-IV Plug-in Isolator Detector Base Install Manual
807.32 KB
8/10/2022
B224RB-WH, B224RB-IV Plug-in Relay Detector Base
717.99 KB
8/12/2022
Farenhyt Accessories Guide Brochure
634.41 KB
6/13/2022
B224BIA Plug-in Isolator Detector Base Installation Guide
1023.09 KB
8/25/2022
B200SR-LF_Manual_I56-4152
820.73 KB
8/25/2022
B224BI 6" Mounting Base w-Built-in Isolator Manual
384.99 KB
8/25/2022
B224BI Plug-in Isolator Detector Base Installation Document
762.18 KB
8/25/2022
System Sensor Base-Detector Compatibility Chart
53.71 KB
8/25/2022
B224BI Plug-in Isolator Detector Base INSTALLATION AND MAINTENANCE INSTRUCTIONS
762.18 KB
8/25/2022
B524BI and B224BI Plug-in Isolator Detector Bases Install Manual
52.85 KB
8/25/2022
Fire-Lite SLC Wiring Manual
2.92 MB
6/13/2022
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
140.74 KB
8/16/2022
Select SeriesHigh Sensitivity Detector Datasheet
256.16 KB
8/16/2022
200 SeriesMounting Base Options Datasheet
200.98 KB
8/16/2022
B224BI 6" Mounting Base w-Built-in Isolator Data Sheet
198.33 KB
8/16/2022
AD350 Adapt Multi-Sensor Low-Profile Intelligent Detector Data Sheet
308.75 KB
8/16/2022
AD365(-IV) Multi-Criteria Detector Data Sheet
173 KB
8/16/2022
Intelligent Bases Data Sheet
291.34 KB
8/16/2022
SS-T Series Heat Detector Data Sheet
83.38 KB
8/16/2022
SS-P and SS-M Photoelectric Detectors Data Sheet
152.08 KB
8/16/2022
Velociti Series 3 Detectors Thermal Detectors Data Sheet
93.91 KB
8/16/2022
Intelligent Detector Bases - Standard, Relay, Isolator, Sounder, and Low Frequency Sounder Bases Data Sheet
189.4 KB
9/8/2022
Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
110.42 KB
8/16/2022
SS-APT Acclimate Detector Data Sheet
95.56 KB
8/16/2022
Addressable Carbon Monoxide Detectors Data Sheet
138.66 KB
8/16/2022
SS-L Laser Smoke Detector Data Sheet
233.14 KB
8/16/2022
SS-LI Isolator Module Data Sheet
138.59 KB
8/16/2022
Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
483.47 KB
8/22/2022
ASD-LS Laser Sensor Data Sheet
107.85 KB
8/22/2022
Addressable Multi-Criteria Photo-CO Detectors Datasheet
128.76 KB
5/18/2022
Intelligent Bases Data Sheet
286.42 KB
8/16/2022
ASD-LS Sensor de humo l�ser direccionable anal�gico Data Sheet
422.09 KB
8/16/2022
LPX-751L Data Sheet
203.5 KB
8/16/2022
Image
SKU
Description
alt
B224BI-IV
Isolator Detector Base, 6inch, Ivory, UL-listed
alt
B224BI-WH
Isolator Detector Base, 6inch, White, UL-listed
Image
SKU
Description
alt
B224BI-IV
Isolator Detector Base, 6inch, Ivory, UL-listed
alt
B224BI-WH
Isolator Detector Base, 6inch, White, UL-listed