Infrared Barriers
Bidirectional Column
R + MW DOUBLE TECHNOLOGY BURGLAR ALARM PERIMETER columns
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
R + MW DOUBLE TECHNOLOGY BURGLAR ALARM PERIMETER columnsS N ° 1 bidirectional IR + MW columns, height 2.0 m, composed of 3 double lenses (3TX + 3RX) and 2 microwaves (1TX + 1RX), integrated disqualification and heating, flow rate outdoor 100 m, IP65 double lens optical synchronization, planar antenna height 2.5 m, lobe 1m pre-wired and ready for installation aluminum structure polycarbonate cover, automatic internal thermostating, microwave and IR independently managed in AND / OR columns diameter 14cm base diameter 20cm.
Please sign in to view part numbers available for purchase based on your account Sign In