Audio System Controllers
Digital Multi-audio Player
The Digital Multi-audio Player device features an integrated DVD/CD player, an MP3 player and an FM/AM tuner, as well as an USB/SD interface.
The Digital Multi-audio Player device features an integrated DVD/CD player, an MP3 player and an FM/AM tuner, as well as an USB/SD interface. The device supports two modes of operation. Mode of operation 1: DVD/USB/SD and FM/AM tuner can be operated simultaneously via two separate ports. Mode of operation 2: DVD/USB/SD and FM/AM tuner can be switched. The selected signal is transmitted via a joint port. DVD videos and JPEG are supported. The connection to the VARIODYN D1 system is done via a cinch audio link. Suitable for 24-hour operation.
Features & Benefits:- Integrated with DVD player, USB and SD interface
- Support Mp3 file, FM/AM tuner
- Two line outputs with independent volume control
- Two independent DVD/USB/SD and FM/AM lines output; Can play music and applications at two zones at the same time. Mix audio RCA output
- Support CD, DVD videos and JPEG
- RMVB 720P format decoding and CVBS Support USB 2.0 high speed, SD Cards
- Rs485 remote control interface.
Others
- Operating Voltage
- 100 volt
- FM Maximum Frequency
- 108 MHz
- Power Consumption
- 15 watt
- Frequency Response
- 87.5 - 108 MHz
- FM Minimum Frequncy
- 87.5 MHz
- Audio Output Voltage
- 2 DC ± 0.2volt
- For Use With
- VARIODYN D1 system
- Total Harmonic Distortion
- <0.05Percentage
- AM Minimum Frequency
- 87.5 MHz
- FM Signal to Noise Ratio
- >80 dB
- AM Maximum Frequency
- 108 MHz
- Antenna Input
- 75ohm
- Audio Jack Outputs
- RCA
- Audio Inputs
- USB
- SD
- Chanel Separation
- >75 dB
- AM Signal to Noise Ratio
- >80 dB
Others
- Operating Voltage
- 100 volt
- FM Maximum Frequency
- 108 MHz
- Power Consumption
- 15 watt
- Frequency Response
- 87.5 - 108 MHz
- FM Minimum Frequncy
- 87.5 MHz
- Audio Output Voltage
- 2 DC ± 0.2volt
- For Use With
- VARIODYN D1 system
- Total Harmonic Distortion
- <0.05Percentage
- AM Minimum Frequency
- 87.5 MHz
- FM Signal to Noise Ratio
- >80 dB
- AM Maximum Frequency
- 108 MHz
- Antenna Input
- 75ohm
- Audio Jack Outputs
- RCA
- Audio Inputs
- USB
- SD
- Chanel Separation
- >75 dB
- AM Signal to Noise Ratio
- >80 dB
- Audio Output Voltage : 2 DC ± 0.2volt
- For Use With : VARIODYN D1 system
- Total Harmonic Distortion : <0.05Percentage
- AM Minimum Frequency : 87.5 MHz
- FM Signal to Noise Ratio : >80 dB
- AM Maximum Frequency : 108 MHz
- Antenna Input : 75ohm
- Audio Jack Outputs : RCA
- Audio Inputs : USB|SD
- Chanel Separation : >75 dB
- AM Signal to Noise Ratio : >80 dB
- Operating Voltage : 100 volt
- FM Maximum Frequency : 108 MHz
- Power Consumption : 15 watt
- Frequency Response : 87.5 - 108 MHz
- FM Minimum Frequncy : 87.5 MHz