interface cards and modules
USB Network Interface
The USB Network Interfaces are high performance LonWorks® interfaces for USB-enables PCs. These interfaces are ideal for industrial control, building automation, process control, home automation and transportation applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The U10 USB Network Interfaces are high performance LonWorks® interfaces for USB-enables PCs. These network interface connects to a TP/FT-10 Free Topology Twisted Pair (ANSI/CEA-709.3) LonWorks channel through a removable connector, and is fully compatible with link-powered channels.
The U10 interfaces are ideal for industrial control, building automation, process control, home automation and transportation applications. The interfaces feature easy-to-install, auto-configuring drivers for Microsoft Windows XP, 2000, and Server 2003, and are compatible with LNS 3 and Turbo Edition applications, including the LonMaker® Integration Tool.
A 60cm USB extension cable is included with both the U10 interfaces, to allow for easy connections in various laptop and desktop environments. An optional 3 meter cable accessory is available for the U10; this cable accessory allows easy network connections between the U10 and Lonpoint® Routers, the MPR-50 Multi-Port Router, and the numerous third-party devices that implement the 3.5mm mono phone plug standard.
Features & Benefits:- Low-cost USB to LON network interface facilitates integration and development
- Free topology twisted pair (TP/FT-10) LON channel support
- Highest possible network throughput and performance
- Rugged design, removable connectors
- Plug-and-play drivers for Windows XP, 2000, and Server 2003
- Functions as an LNS™ High Performance Network Interface when used with LNS 3 and LNS Turbo Edition
- Compatible with OpenLDV™ applications and the LonScanner™ Protocol Analyzer
- CE
- UL
- cUL
- TUV