/content/hbtbt/it/it/search-results.html

    Dispositivi di programmazione

    Salto Series Encoder

    Interrotto

    Salto Series Encoder is a read/write device which is used to encode the transponders for the SVN functionality.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Salto Series Encoder is a read/write device which is used to encode the transponders for the SVN functionality. Additionally, it works as a dongle. Thus, this device is mandatory at least once per project. Data carriers of the blacklist can be reactivated via this device only.

    It has encoding of the transponders with the SALTO segment and allocation of the access authorizations. It works simultaneously as a dongle.