/content/hbtbt/it/it/search-results.html

    Supporti per porta

    DOOR HOLDER ACCESSORY CATCH PLATE

    ELECTROMAGNETIC DOOR HOLDER ACCESSORY CATCH PLATE.

    Panoramica

    the DH24120 series of electromagnetic door holders are constructed of durable die-cast metal finished in high-lustre double chrome or brass plating.

    Features & Benefits:
    • Very low current draw.
    • Superior holding force and low residual magnetism.
    • Durable die-cast metal.
    • High lustre double chrome or brass plating.
    • Dual-voltage AC or DC inputs.
    • Terminal block connections.
    • Single- or double-coil floor, surface, and direct mounting (no brackets required).
    • Extension and misalignment rods
    Certifications:
    • UL Listed: S2985.
    • ULC Listed: R19958.
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER