/content/hbtbt/it/it/search-results.html

    Supporti per porta

    Surface Mount Magnetic Door Holder

    Magnetic door holders are used to keep fire/smoke doors open and release them in the event of a fire.

    Panoramica

    Magnetic door holders are used to keep fire/smoke doors open and release them in the event of a fire. They consist of two parts, the electromagnet and the counter-plate. The electromagnet is wall mounted and the counter plate fitted to the door. They are robust, attractive and compact, yet maintain a large contact area. Notifier also supply a momentary release switch on a standard gang plate to allow release of fire door from an easily accessible location.

    Features & Benefits:
    • Floor/wall/ceiling mount
    • Heavy duty metal anvils
    • Easy to use manual release switch
    • Low current consumption
    • Holding forces from 400N to 1000N
    • Spark suppression and reverse polarity diodes fitted
    • Range of brackets and stand-offs