/content/hbtbt/it/it/search-results.html

    Interruttore di rete

    Planet - Flat-type Edge Network switch

    Planet’s network switches deliver high performance, reliability, and scalability. They support Gigabit and 10 GB Ethernet, PoE, advanced security features, and energy-efficient designs, ensuring seamless connectivity and efficient network management.

    Panoramica

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • Slim Design: Ultra-thin form factor ideal for installation in tight spaces.
    • High Performance: Supports high-speed data transfer rates, including Gigabit Ethernet.
    • PoE Support: Many models include Power over Ethernet (PoE) capabilities to power connected devices like IP cameras and wireless access points.
    • Advanced Security: Includes features like Access Control Lists (ACLs), 802.1X authentication, and secure management interfaces.
    • VLAN Support: Offers extensive VLAN capabilities for network segmentation and improved security.
    • Quality of Service (QoS): Provides QoS features to prioritize critical network traffic and ensure smooth performance.
    • Energy Efficiency: Incorporates energy-saving technologies to reduce power consumption.
    • Management Options: Offers various management interfaces, including web-based GUI, CLI, SNMP, and centralized management software.
    • Fanless Design: Operates silently with a fanless design, reducing noise and maintenance.
    • Flexible Mounting: Can be mounted on walls, under desks, or in other confined spaces
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards