/content/hbtbt/it/it/search-results.html

    Lettori biometrici

    Idemia - MorphoWave SP & XP

    Interrotto

    Idemia’s Morphowave readers offer fast, touchless biometric identification with a simple wave of the hand. They provide high security and convenience, ensuring accurate and efficient access control in various environments.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Idemia is a global leader in augmented identity, providing cutting-edge biometric solutions that enhance security and convenience across various sectors. Their portfolio of fingerprint and facial recognition technologies is designed to meet the highest standards of accuracy, speed, and reliability.

    Fingerprint Recognition: Idemia’s fingerprint recognition solutions are renowned for their precision and robustness. They are widely used in government, law enforcement, and commercial applications.

    Facial Recognition: Idemia’s facial recognition technology is at the forefront of biometric innovation, providing seamless and secure identity verification. It is utilized in various environments, including airports, border control, and access management.

    Features & Benefits:
    • Contactless Fingerprint Scanning: Captures fingerprints with a simple wave of the hand.
    • High Throughput: Can process up to 50 users per minute.
    • Compact Design: Smaller form factor suitable for various installation environments.
    • Multi-Factor Authentication: Supports PIN and card-based authentication in addition to biometrics.
    • Robust Performance: Works in various lighting conditions and with different skin tones.
    • Easy Integration: Compatible with existing access control systems.
    Certifications:
    • ISO/IEC 19794-2
    • ISO/IEC 30107-3
    • FBI PIV
    • FIPS 20
    • CE
    • UKCA
    • FCC
    • RoHS
    • UL