/content/hbtbt/it/it/search-results.html

    Lettori biometrici

    Idemia - Reader Series

    Interrotto

    Idemia’s MA Sigma biometric fingerprint readers offer high-security, fast, and accurate identification. Designed for various environments, they ensure reliable access control with advanced features and seamless integration for enhanced security.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Idemia is a global leader in augmented identity, providing cutting-edge biometric solutions that enhance security and convenience across various sectors. Their portfolio of fingerprint and facial recognition technologies is designed to meet the highest standards of accuracy, speed, and reliability.

    Fingerprint Recognition: Idemia’s fingerprint recognition solutions are renowned for their precision and robustness. They are widely used in government, law enforcement, and commercial applications.

    Facial Recognition: Idemia’s facial recognition technology is at the forefront of biometric innovation, providing seamless and secure identity verification. It is utilized in various environments, including airports, border control, and access management.

    Features & Benefits:
    • Biometric Authentication: Utilizes fingerprint and facial recognition technologies for high security.
    • Multi-Modal Options: Supports multiple biometric modalities, allowing for flexible and robust security solutions.
    • High Accuracy: Advanced algorithms ensure high accuracy and quick identification.
    • User-Friendly Interface: Intuitive interfaces make it easy for users to interact with the devices.
    • Scalability: Can be integrated into various systems, from small businesses to large enterprises.
    • Durability: Designed to withstand harsh environments and heavy usage.
    • Connectivity: Offers various connectivity options, including Wi-Fi, Bluetooth, and Ethernet.
    • Compliance: Meets international security standards and regulations.
    Certifications:
    • ISO/IEC 19794-2
    • ISO/IEC 30107-3
    • FBI PIV
    • FIPS 20
    • CE
    • UKCA
    • FCC
    • RoHS
    • UL