/content/hbtbt/it/it/search-results.html

    Lettori schede

    HID® Signo™ Reader SERIES

    Interrotto

    The HID® Signo™ reader range offers versatile, secure, and future-proof access control solutions. With support for multiple credential technologies, advanced features, and sleek designs, they ensure seamless integration and enhanced user experience.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    HID® Signo™ is the signature line of physical access control readers from HID Global. The versatility, performance and connected capabilities of HID Signo readers offers a highly adaptable, interoperable and secure approach to electronic access control. HID Signo affords security system installers and administrators a simple and effective approach to secure access control for almost any scenario.

    With support for a wide array of credential technologies — past, present and future — HID Signo is a good choice for those looking to make the transition to another technology. HID Signo readers are designed to be connected and managed via HID Reader Manager® remotely by Bluetooth. For some settings the reader will need to be re-powered. This allows for access control systems to dynamically respond as new needs, configurations or threats arise.

    Features & Benefits:
    • Highly Versatile — Support for the widest range of credential technologies, including HID Mobile Access® via native Bluetooth and Near Field Communication (NFC).
    • Enhanced Performance - Storage of cryptographic keys on certified secure element hardware, plus a new surface detection feature that enables the reader to automatically recalibrate and optimize read range performance.
    • Connected to the Future — All readers include out-of-the-box support for Open Supervised Device Protocol (OSDP) for secure bidirectional communication.
    • Mobile-ready by default, including Apple’s Enhanced Contactless Polling (ECP) to support credentials in Apple Wallet
    • Sleek, innovative design to suit modern architecture, available in black or white
    • Integrated OSDP for secure authentication and configuration post installation
    • Built on a hardware platform designed to be adaptable to support future technology
    Certifications:
    • UL294/cUL (US), FCC (US), IC (Canada), CE (EU), UKCA (UK), RCM (Australia, New Zealand), SRRC (China), MIC/Giteki (Japan) WPC/BIS (India), KCC (Korea), NCC (Taiwan), iDA (Singapore), MIC (Japan), RoHS, GreenCircle, Bluetooth SIG, and additional regions.