/content/hbtbt/it/it/search-results.html

    Lettori schede

    HON-MSR Series Sector Reader

    Interrotto

    HON-MSR series Sector Readers are new, flexible, and highly secure smart card readers ideal for customers that require customization for applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    HON-MSR series Sector Readers are new, flexible, and highly secure smart card readers ideal for customers that require customization for applications. The reader can be configured to read any data within any Mifare card sector when programmed with matching keys defined and managed by customers. The HON-MSR series Sector Reader complies with the requirements of ISO 14443A interoperability standards while offering unique capability in programmability. They can also be programmed to develop a custom format to meet different access control application challenges.

    Features & Benefits:
    • 13.56 MHz Contactless Smart Card Reader ®
    • ISO 14443 (Mifare ) compatible
    • Can read data from any sector of the card
    • Unique key pairs can be defined for each sector
    • Wiegand output; open format
    • Programmer software included
    Certifications:
    • ISO 14443A