/content/hbtbt/it/it/search-results.html

    Lettori schede

    TALOS High Frequency MultiSmart Readers

    The Honeywell TALOS MultiSmart Readers provide a flexible range of capabilities for high frequency 13.56 MHz. TALOS readers are pre-configured for Wiegand, Clock and Data, TTL and OSDP V2, and offered with or without PIN keypad.

    Panoramica

    The Honeywell TALOS MultiSmart Readers provides a flexible range of access control

    readers for reading high frequency 13.56 MHz. Honeywell TALOS readers come with

    and without PIN keypad, with pre-configure interface for Wiegand, Clock and Data,

    TTL and OSDP V2. The field programmable capabilities future proof your investment.

    Features & Benefits:
    • Maximum flexibility with ISO14443-
    • compliant credentials and readers
    • that are interoperable with third-party
    • devices and compatible with Wiegand
    • and RS-485 cabling
    • • Touching Sensor Number Pad
    • • IP65 Outdoor rated
    • • Support on-site Reader Configuration
    • Card to Reader parameters update.
    • • End-to-end encryption using the latest
    • cryptography standards of DESFire
    • EV2 and OSDP Secure Channel
    • Protocol (SCP)
    Certifications:
    • CE