/content/hbtbt/it/it/search-results.html

    Lettori schede

    TRS Tema-Voyager™ Time Recording Terminal

    Interrotto

    The Tema-Voyager™ time recording terminal devices are elegant autonomous devices available with high resistant design, able to manage up to 30.000 cardholders.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Tema-Voyager™ time recording terminal devices are elegant autonomous devices available with high resistant design, able to manage up to 30.000 cardholders. The Tema-Voyager™ time recording terminals from Honeywell offers simple and easy to handle T&A solutions with highest efficiency and elegance. Furthermore there is the possibility for integration with e.g. access controllers from Honeywell to have high security solutions.

    Additional cabling is reduced to a minimum, as a direct LAN connection is possible and because of internal memory, the device can continue to record data even if the LAN fails. The elegant colored graphic-display offers an optimal readability and adjusts automatically to the lighting conditions. Housings with protection class IP 65 can also be installed in harsh environments.

    Features & Benefits:
    • Highest efficiency and elegance
    • Record data even if the LAN fails
    • Elegant colored graphic-display
    Certifications:
    • IP 65