/content/hbtbt/it/it/search-results.html

    Filtri e lampade di ricambio

    Pre-Filter Commercial Electronic Air Cleaner

    Interrotto

    The Honeywell F90A Replacement Washable Prefilter was specifically designed to be compatible with the F90A Series.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Honeywell F90A Replacement Washable Prefilter was specifically designed to be compatible with the F90A Series. Once your filter has accumulated a sizable amount of dust, pollen and various other airborne hazards, you now have the option of simply washing your filter instead of discarding it and replacing it with another. Genuine Honeywell Filters were created with longevity in mind and will assist you in saving time, money and any additional effort. The F90A Series requires 2 pre-filters.

    Features & Benefits:
    • Pre-Filter is exclusive to the F90A Series
    • Washable Pre-Filters are easy to clean and maintain
    • Reusable Filters eliminate the need of purchasing replacements
    • Dimensions: 19.75" (L) x 12.5" (W) x 0.375" (H)
    • An overall increased lifespan