/content/hbtbt/it/it/search-results.html

    Alimentatori

    Low Voltage Compartment

    PSH200A-LVC are Low Voltage Compartment with enclosed 200A power supply consisting of Five 40VA Class 2 Outputs having NEMA1 Metal Enclosure.It operates on 50/60 Hz.

    Panoramica

    PSH200A-LVC are Low Voltage Compartment with enclosed 200A power supply consisting of Five 40VA Class 2 Outputs having NEMA1 Metal Enclosure.It operates on 50/60 Hz.

    Features & Benefits:
    • Low Voltage Compartment
    • Five 40VA Class 2 Outputs
    • NEMA1 Metal Enclosure
    Certifications:
    • CE
    • Class 2 (UL Approved UL5085-3)
    • C-UL
    • RoHS
    • UL916