/content/hbtbt/it/it/search-results.html

    Relè

    RIBM Track Mount Control Relay

    Interrotto

    The RIB M Series control relay systems allows the installer to mount a combination of relays in an attractive metal enclosure. This RIB M Series Relays are available to control most BAS, HVAC, low-horsepower motors and lighting applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Functional Devices RIB M Series control relay system allows the installer to mount a combination of relays in an attractive metal enclosure. This RIB M Series Relays are available to control most BAS, HVAC, low-horsepower motors and lighting applications. The relay modules snap into a 4" (10.16 cm) wide plastic track. This system provides a convenient and cost-saving method of mixing and matching relays of different ratings to suit the requirements of the application.

    Features & Benefits:
    • Convenient and economical to use
    • Handy, track-mounted modules
    • Attractive, stackable metal enclosure
    • Relay status indicator via LED
    • Coil uses low current and accepts wide range of AC & DC voltages
    • Closed/Open/Auto switch option available
    • High density relay packaging
    Certifications:
    • CE Certified
    • CSFM
    • cUL listed
    • UL FIle E68805
    • UL listed, UL 916 Energy Management, UL 864 Fire