/content/hbtbt/it/it/search-results.html

    Relè

    RIBU Series Enclosed Relay

    Interrotto

    RIBU Series Enclosed Relay contains relays that are rated at 10 or 15 Amps with The series saves the installation time and also the trouble and expense of buying separate components

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    RIBU Series Enclosed Relay contains relays that are rated at 10 or 15 Amps. They have been packaged to save the installer the time, trouble and expense of buying separate components (relay, LED indicator, socket, mounting rail, transient protection and housing) and assembling them on the job or at the shop.

    Features & Benefits:
    • 10 million cycles minimum mechanical expected relay life
    • 5 to 95% Humidity Range
    • 20ms Operating Range
    • Cerification
    • UL Listed
    • UL916
    • UL864
    • C-UL California State Fire Marshal
    • CE
    • RoHS