/content/hbtbt/it/it/search-results.html

    Trasformatori

    TR100VA Series Transformer

    Interrotto

    TR100VA Series Transformers by Functional Devices have transformers ranging from 20VA to 375VA. The series have transformers that are foot or hub mounted.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    TR100VA Series Transformers by Functional Devices has transformers ranging from 20VA to 375VA that are foot or hub mounted. They are available with single or dual threaded hubs. Some are foot mounted only. Many transformers are Class 2. Several transformers are provided with a circuit breaker. Pigtail wires are standard on all models and are up to 9.5″ in length.

    Features & Benefits:
    • 5 inch NPT Hub style
    • Split-Bobbin construction
    Certifications:
    • CE approved
    • RoHS