Attuatori rotanti
Kele Revolution™ KA Series Actuator
Kele Revolution™ KA-44, KA-88, KA-175, and KA-301 Series direct acting actuators are designed and tested to provide reliable non-spring return control for dampers and valves.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Kele Revolution™ KA-44, KA-88, KA-175, and KA-301 Series direct acting actuators are designed and tested to provide reliable non-spring return control for dampers and valves. They are powered by 24 V AC/DC and accept tri-state/two-position and proportional control signals.
Features & Benefits:- Switchable drive direction
- Service/Off switch (tri-state/two-position models)
- Auto-adapt switch (proportional models)
- Manual override
- Self-centering, reversible hub
- Adjustable mechanical rotation stops
- Dual SPDT auxiliary switches available
- 60,000 cycles nominal
- CE plenum rated
- CSA plenum rated
- UL File #E4436/E179109