/content/hbtbt/it/it/search-results.html

    Attuatori lineari termici

    Super Electric Actuator Component

    Interrotto

    ML-SBE Series Super Electric Actuator Component consists of super electric actuator, pre-sensor, special exhaust valve, three-way ball valve, three-way pipe and bypass hose.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    ML-SBE Series Super Electric Actuator Component consists of super electric actuator, pre-sensor, special exhaust valve, three-way ball valve, three-way pipe and bypass hose.

    Features & Benefits:
    • Built-in common terminal equipment thermal output features database for high-precise linear temperature control of the terminal equipment
    • Built-in pressure-independent characteristics database ensures the pressure-independent temperature and flow control
    • All temperature and flow can be automatically regulated without any human interference
    • Size of control valve can be set directly
    • Stroke self-adaption function
    • Max. flow can be preset easily according to the requirements of the terminal equipment
    • Display of max. set flow
    • Extremely low energy consumption