/content/hbtbt/it/it/search-results.html

    Sensori di corrente

    Honeywell E-Mon™ Class 6000 333mV Current Sensors

    E-Mon Class 6000 Split-Core 333mV current sensors ranging from 25-5000Amps.

    Panoramica

    Fit into tight spaces with the compact E-Mon Class 6000 Split-Core 333mV Current Sensors. E-Mon Class 6000 Meters are field configurable to E-Mon Class 6000 Current Sensors

    Features & Benefits:
    • 333mV split-core current sensor
    • 25 amp to 5000 amp
    • Compact size to fit tight spaces
    • CS insulated for buss bar installation
    • Intuitive arrow points to load
    • Rogowski rope CS option
    • 25 to 3200 Amps – set of 1
    • 5000 Amps – set of 3 pieces with integrator, requires one 04-4040 power supply
    • Must be used with E-Mon Class 6000 Series Meters. May not be used with any other E-Mon products.
    Certifications:
    • UL listed per 1951