/content/hbtbt/it/it/search-results.html

    Contatori secondari

    Alerton Power Scout

    Interrotto

    The Alerton PowerScout PS12HD has been designed to be one of the safest and most flexible power meters on the market today, since it can monitor up to 4 three phase or 12 single phase circuits from a single voltage reference.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Alerton PowerScout PS12HD has been designed to be one of the safest and most ¬flexible power meters on the market today, since it can monitor up to 4 three phase or 12 single phase circuits from a single voltage reference.

    Features & Benefits:
    • Tri-Color PhaseCheck display
    • High voltage cover
    • Positive and negative Modbus Registers for bi-directional metering
    • ViewPoint HD configuration software,
    • Revenue Grade 0.2% accuracy
    • NIST Calibration Certificate
    • Displays real time information
    Certifications:
    • ANSI C12.20 Class 0.2: NIST Traceable Calibration Certificate Included
    • BTL (BACnet) Certified
    • CE (EN 61000-6-4: Class A)
    • ISO 9001-2008
    • RoHS2,
    • UL Listed: Indoor Enclosure Version
    • UL Recognized: Circuit Board Only Version
    • WEEE