/content/hbtbt/it/it/search-results.html

    submeters

    Rogowski Flexible Core AC Current Transducers

    Interrotto

    U018 Rogowski flexible rope style CTs measure AC current up to 5000 A. The coil opens at the connector junction for fast and easy installation onto an existing cable or buss-bar.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    U018 Rogowski flexible rope style CTs measure AC current up to 5000 A. The coil opens at the connector junction for fast and easy installation onto an existing cable or buss-bar. The flexible core makes it easy to fit in tight enclosures. The U018 series works exclusively with the E2xxx and E5xxxA power and energy meters. These meters have a built-in power supply and integrator, so CT connection is fast and simple.

    Features & Benefits:
    • Compatible with E2xxx and E5xxxA power and energy meters with built-in power supply and integrator for fast CT connection...see the E2xxx and E5xxxA datasheets
    • Maximum flexibility fits difficult spaces
    • Phase angle < 0.5 degrees, measured at 50 % rated current that enhanced accuracy
    • Insulated leads easy installation
    • UL recognized
    • 1% accuracy from 50 A to 5000 A...monitor a wide range of loads with breakers from 400 A to 5000 A.
    Certifications:
    • CE
    • cURus
    • ANSI/IEEE 57.13
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta