/content/hbtbt/it/it/search-results.html

    Valvole a farfalla

    BS-MWC4 Stem Manual Butterfly Valve Series

    Interrotto

    The BS-MWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by Gear Box.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The BS-MWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by Gear Box. The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc.

    Features & Benefits:
    • Operated by gear box operator
    • 90 degree opening/closing operation
    • Cast iron body with powder coating
    • Epoxy coated ductile iron disc
    • Wafer type Connection
    Certifications:
    • EN0B-IE67 R1304