Valvole a farfalla
Stainless Steel Motorized Butterfly Valve
The Actuated Wafer Type Motorized Butterfly Valves are suitable for heating and cooling applications. BSBFW series is equipped with standard On-Off control quarter-turn electric actuator.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Designed to work with water and other non-aggressive liquids with temperatures from -10 to +110 ° C. The body is made of cast iron and has a wafer-type connection. Disc is made of stainless steel, the disc rotation angle is 10° to 90°, and seal is made of EPDM rubber.Features & Benefits:
- Wide size range (DN 50 to DN500) for PN16 type
- For On-Off Control
- Manual override non-clutch design
- Manual operation can be operated without any lever, clutch or brake upon power voltage
- Irreversible worm gear
- Visual mechanical position indicator for accurate visual reference of valve position
- Anti-condensation heater and 2 aux. limit switches on standard model
- Enclosure IP82
Altro
- Actuator Voltage
- 220 VAC
Altro
- Actuator Voltage
- 220 VAC
- Actuator Voltage : 220 VAC