/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Valvole a farfalla

    Wafer Type Butterfly Valve

    Manual Butterfly Valve,Wafer type, Hand Lever / Gearbox Operated, PN16

    Panoramica
    The Honeywell Wafer Type Butterfly Valves are available in a wide range of sizes (DN40 to DN600) and are designed to provide superior flow control and exceptional durability to fit various piping systems and application requirements, including HVAC systems, water treatment, chemical processing, and other industrial applications, and they are operating in Hand Lever and Gearbox depending on the size of the valve"FEATURES AND BENEFITSCOATING:The valve is epoxy-coated in blue with a body color code of RAL-5005, and the coating thickness ranges from 80 to 120 micrometers.90° CLOSING OR OPENING OPERATION (10 POSITIONS):Allows quick and precise operation with ten locking positions for accurate flow control.MEMORY LOCK MECHANISM:Guarantees a tight, leak-proof seal with excellent chemical resistance for enhanced performance.Maintains consistent valve positioning and flow rate even after multiple operations."WRAS Certified