/content/hbtbt/it/it/search-results.html

    Valvole a globo

    V5011F/G 2-Way Globe Valves

    Interrotto

    The V5011F/G is a single-seated valve for control of steam, water, and glycol solutions (up to 50% concentration) in heating or air conditioning applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The V5011F/G is a single-seated valve for control of steam, water, and glycol solutions (up to 50% concentration) in heating or air conditioning applications. These valves are used in two-position and modulating control systems.

    These valves are not suitable for combustible gas service.

    Features & Benefits:
    • Available in 2-1/2 inch and 3 inch.
    • Threaded connections.
    • Valve designs provide equal percentage flow characteristic for close control of water and glycol solutions, and linear flow characteristic for close control of steam.
    • Spring-loaded, self-adjusting packing.
    • Stainless steel stem prevents corrosion that could damage the packing.
    • V5011G Models available with metal-to-metal seating for high differential pressure applications.

    Related Products