/content/hbtbt/it/it/search-results.html

    pressure independent control valves

    Dynamic Differential Pressure Balance ERV PN25

    Interrotto

    The VPIC series dynamic differential pressure balance electric control valve has a built-in straight-stroke regulating spool and a dynamic differential pressure balance.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The VPIC series dynamic differential pressure balance electric control valve has a built-in straight-stroke regulating spool and a dynamic differential pressure balance.

    Honeywell VPIC series dynamic differential pressure balance electric regulating valve is mainly used to control the terminal equipment of air conditioner. Equipment (air handling unit, fresh air handling unit, combined air conditioning unit, etc.) and other needs line adjustment and balance control equipment.

    Balance components, together with electric actuators, can realize electric proportional integral adjustment and dynamic differential pressure balance control function, select the ML8824B series electric actuator to set the maximum flow value of the valve.

    Features & Benefits:
    • The valve body and internal components are of high quality and high performance Energy material, durable.
    • The regulating spool is a pressure-balanced seat valve spool, which guarantees proof of adjustment accuracy
    • Built-in dynamic pressure balance spool assembly, tight structure high-performance springs an diaphragms, millions of life tests
    • Stable balance performance and high precision
    • Built-in pressure tube
    • High closing pressure difference, extremely low leakage rate
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta