/content/hbtbt/it/it/search-results.html

    Valvole di controllo indipendenti dalla pressione

    Flanged Linear Valve

    Interrotto

    Honeywell Flanged Linear Valve are high close-off pressure rating single seated valves which are for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by actuators.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell Flanged Linear Valve are high close-off pressure rating single seated valves which are for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by actuators.

    Features & Benefits:
    • Cast iron body with flanged end connections
    • High Close-off Pressure Rating (1000kPa) & Low seat leakage rate
    • Metal to metal seating for long life span
    • Self-adjusting packing
    • Accurate positioning to ensure state of the art temperature control
    • Directly coupled with electric actuators for easy mounting
    Certifications:
    • DIN 32730
    Specifiche

    Altro

    • Overall Width
      • 350 millimetre
    • Minimum Operating Pressure
      • 1200 kilopascal
    • Maximum Operating Pressure
      • 1600 kilopascal
    • Overall Height
      • 351 millimetre

    Altro

    • Overall Width
      • 350 millimetre
    • Minimum Operating Pressure
      • 1200 kilopascal
    • Maximum Operating Pressure
      • 1600 kilopascal
    • Overall Height
      • 351 millimetre
    • Overall Width : 350 millimetre
    • Minimum Operating Pressure : 1200 kilopascal
    • Maximum Operating Pressure : 1600 kilopascal
    • Overall Height : 351 millimetre