/content/hbtbt/it/it/search-results.html

    Valvole di controllo indipendenti dalla pressione

    Kombi-QB Control Valve

    Interrotto

    Kombi-QB Control Valves are pressure independent balancing and control valves for flow balancing in heating and cooling systems

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Kombi-QB Control Valves are pressure independent control valve ensure precise flow control even under changing pressure conditions and equipped with an actuator modulating flow control. It is suitable for use in variable and constant flow system and precisely set to the required flow volume in flow systems. Kombi-QB is typically used for balancing and control of fan coil units, air handling units, chilled ceilings and one-pipe heating systems

    Features & Benefits:
    • Sizes DN15…DN25 with internal and external threads (DIN EN 10226-1)
    • Valve body PN25
    • Easily adjustable for pre-set with flow scale on outside of valve
    • Valve insert in modular design and easily exchangeable
    • Pre-setting possible even when the system is running and an actuator is already mounted
    • Emergency shutoff function with protection cap
    Specifiche

    Altro

    • Overall Width
      • 101 millimetre
    • Overall Height
      • 118 millimetre
    • Overall Depth
      • 54 millimetre
    • Minimum Operating Pressure
      • 4 bar (air pressure)
    • Maximum Operating Pressure
      • 0.3 bar (air pressure)
    • Maximum Differential Pressure
      • 400 kilopascal

    Altro

    • Overall Width
      • 101 millimetre
    • Overall Height
      • 118 millimetre
    • Overall Depth
      • 54 millimetre
    • Minimum Operating Pressure
      • 4 bar (air pressure)
    • Maximum Operating Pressure
      • 0.3 bar (air pressure)
    • Maximum Differential Pressure
      • 400 kilopascal
    • Overall Width : 101 millimetre
    • Overall Height : 118 millimetre
    • Overall Depth : 54 millimetre
    • Minimum Operating Pressure : 4 bar (air pressure)
    • Maximum Operating Pressure : 0.3 bar (air pressure)
    • Maximum Differential Pressure : 400 kilopascal