/content/hbtbt/it/it/search-results.html

    Valvole regolatrici della pressione

    PN16 Flanged Linear Valve

    These single seated valves are used for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by electric linear actuators, or by pneumatic actuators MP953.

    Panoramica

    These single seated valves are used for modulating control of hot or chilled water or steam in heating, ventilating and air conditioning systems and can be operated by electric linear actuators as ML6420/25 or ML7420/25 and M6421, M7421, or by pneumatic actuators MP953. Nominal pressure rating is PN16.

    Features & Benefits:
    • Cast iron or cast steel body with flanged end connections
    • Low seat leakage rate
    • Metal to metal seating for long life span
    • Self adjusting packing
    • Accurate positioning to ensure state of the art temperature control
    • Directly coupled electric and pneumatic actuators for easy mounting
    Certifications:
    • DIN 32730