/content/hbtbt/it/it/search-results.html

    Valvole regolatrici della pressione

    SPModulating Control Valve

    Interrotto

    Honeywell VC7900 Series Modulating Control Valves provide precision flow control of hot or chilled water in various heating and cooling applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell VC7900 Series Modulating Control Valves provide precision flow control of hot or chilled water in various heating and cooling applications. The VC hydronic valve consists of a valve body and replaceable characterized cartridge assembly. When used with a Honeywell VC7900 actuator, the valve provides proportional flow in modulating, diverting or mixing applications. The valves are designed to provide sinusoidal valve actuator travel, and therefore operate silently and resist water hammer.