/content/hbtbt/it/it/search-results.html

    Valvole regolatrici della pressione

    VC7900 Series 3-way Modulating Control Valve

    Interrotto

    Honeywell VC7900 Series Modulating Control Valves consists of a valve body and replaceable characterized cartridge assembly. It provide precision flow control of hot or chilled water in various heating and cooling applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell VC7900 Series Modulating Control Valves provide precision flow control of hot or chilled water in various heating and cooling applications. The VC hydronic valves consists of a valve body and replaceable characterized cartridge assembly. When used with a Honeywell VC7900 actuator, the valve provides proportional flow in modulating, diverting or mixing applications. They are designed to provide sinusoidal valve actuator travel, and therefore operate silently and resist water hammer. The VC7900 series valve actuator is used with any 0-10Vdc or 2-10Vdc controller.

    Features & Benefits:
    • Replaceable characterized cartridge assembly
    • Operate silently and resist water hammer
    • Precision flow control of hot or chilled water