/content/hbtbt/it/it/search-results.html

    Modulo di controllo dell’illuminazione

    360° PIR bundle

    Designed to provide the installer with a lighting control solution for school classrooms using a class-leading PIR sensor, intelligent lighting controls module and sensor patch lead. Add luminaire leads to complete the installation

    Panoramica
    Classrooms are the venue for several activities, from the 3 Rs to teacher presentations and discussions. Today’s classrooms need to be flexible and adaptable to meet the needs of students and teachers. A lighting solution which provides constant light levels across the classroom and the ability for presentation lighting for whiteboard dimming is essentialCDW Lighting Control Module (LCM) 12 luminaire connections – grouped into 6 channels - DALI dimming PIR or Microwave occupancy detectorMLS3000CDRF – class-leading detection MLS3500CDRF – direction microwave MLS3401CDRF- 360° microwavePatch Lead - Simple plug-and-play connection between the sensor and the LCMConnect Digital family of Intelligent Connection Centres are designed to provide flexible lighting control solutions in applications such as Offices, Classrooms, Corridors, Atria, Hotel Rooms, Meetings and Conference Rooms, Factories and Warehouses. CDW12U5-BDALI is an intelligent LCM providing connections for multiple luminaires, up to 5 presence detectors and SELV inputs. The product simplifies installation whilst providing an intelligent lighting control system. Features & Benefits::• Multiple SELV Occupancy Detector Inputs (Remote and Luminaire Integral Options)• Multiple SELV User Override Switch / Volt-Free Contact Inputs• Signal level Volt-Free Outputs• Multiple Independently Controllable Switching and Dimming Luminaire Drive Outputs• Fully flexible mapping of Occupancy Detector and Switch Inputs to Luminaire OutputsDesigned specifically for connection to CDW12U5 Lighting Control Modules (LCMs). The sensors connect to the LCM via RJ45 patch leads. Ready-made patch leads are available in lengths of 5mThe range of PIR sensors offers enhanced sensitivity and range: 7m Micro Detection, 10m Macro Detection. o MLS3000CDR - 360 PIR sensor with photocellContaining an infrared port that can be used both for local control from a hand-held device when in service and for initial commissioning of the CDW12U5 Intelligent LCM system. Sensors connect to the LCM via RJ45 patch leads and all are SELV devices when properly installed and connected. Features & Benefits:Tilting Lenses enable the precise area of sensing to be adjusted as required and extended in one direction (useful where the ideal mounting location is not available). The unique anti-tamper 'twist-2- lock' feature locks the detection area in position.High-accuracy lens Masks (included) allow highly defined detection areas. Virtual corridors can be easily created so that passing traffic doesn't unnecessarily trigger sensors.Sensors offer the following innovative features:Absence by Day, Presence by Night: When natural light is available, Detectors will operate in absence mode – lights need to be manually switched switch and switched off automatically when the space is vacated. During hours of darkness lights will switch both on and off automatically.Auto Recovery in Absence Mode: Following the automatic switch-off of lights, movement detected within a short pre-determined time window will cause the lights to automatically switch back on without the need to press the manual switch.Auto Absence Detection Mode: Following the first installation, if Sensors are set to operate in Absence Mode, they will function in fully automatic (Presence) Mode, until an initial input switch event is detected.Advanced Occupancy Lifecycle: Individually programmable, Occupied, Transition, Background and Unoccupied Modes enable sophisticated and convenient lighting control schemes to be simply executed
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls