/content/hbtbt/it/it/search-results.html

    Modulo di controllo dell’illuminazione

    DALI Addressable bundle with Switch Input

    DALI addressable solution - includes DALI64PSUF, Ultralite CDW10U2UL and DSLDSLW765 connection lead and DLS4IM switch input module. Enable simplified installation of addressable luminaires in any space.

    Panoramica
    "DALI64 is a full DALI application controller integrated into a PIR sensor to reduce hardware installation and commissioning time. Connecting DALI64 to an UltraLite enables a simple plug-and-play connection for the luminaires.DLS4IM enables standard momentary switches to be used to recall scenes or dim/raise light levelsAddressable lighting control allows users to configure lighting to suit the demands of the usersFeatures - Offset dimmingOne Switch functionPartition and Join"DALI64 is a fully featured DALI lighting control system embedded within a best-in-class Light Spot HD sensor. Ideal in modern workspaces with open soffits and areas needing discrete fittings. A simple implementation of a powerful DALI addressable system.Honeywell has been creating award-winning lighting control systems. Our unrivalled expertise has delivered some of the industry’s most innovative solutions. DALI64 has been developed to simplify the installation, commissioning and maintenance of DALI addressable lighting. Making light work of DALI64 – the built-in Power Supply Unit (PSU) provides 150mA to the DALI network, which is enough for the luminaires, sensors and switchesSURFMT can be used to allow surface mount optionsFeatures & Benefits:Sophisticated DALI addressable functionality without the typical complexity and high maintenance costs often associated with traditional DALI systemsCreate comfortable productive spaces by the simple programming and recalling of up to 16 different lighting scenes and groupsEnable human centric lighting control to match circadian rhythms when connected to Building Energy Management System (BEMS). The colour temperature of white light can be set to any value - from warm white to daylightLighting Control System in a sensor makes DALI64 simple and quick to install – ideal for exposed soffits where mounting a large controller is unsightlyNo additional controller hardware reduces hardware cost and saves time on installationDALI Addressable simple wiring (just 5 core cables) Reduce wiring errors. Less time planning wiring layout and simple installationSoft wiring – Easily make changes to lighting without physically re-wiring makes DALI64 ideal for multi-use spaces easily reconfigures working spacesConnect mains power and DALI network using an LCM for easy distribution of mains power and DALI wiring"
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls