/content/hbtbt/it/it/search-results.html

    Modulo di controllo dell’illuminazione

    Pluggable

    Interrotto

    An intelligent pluggable LCM providing connections for multiple luminaires, up to 5 presence detectors and SELV inputs.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    Connect Digital Box is a highly flexible, configurable and intelligent lighting control module, which features a digital dimming and MLS Bus operation – for DALI ballasts. The CDW12U5-BDALI model is capable of providing connections for up to 12 luminaires, up to 5 detectors and up to 5 switch inputs.

    This intelligent lighting control module helps to replace fixed wiring with plug-in simplicity and soft wiring connections. This results in the lighting control being part of the lighting installation by default.

    The MLS Bus  gives the option to communicate between multiple CD Boxes, giving greater flexibility in lighting control.

    Features and Benefits:

    •    Quicker and easier installation for time and cost savings
    •    Elimination of wiring faults as pre-wired luminaires and detectors are delivered direct to site
    •    Greater flexibility as luminaires and detectors can be changed or repositioned without major disruption
    •    Programmable switch inputs that can be allocated to control lighting loads as desired

    Applications
    •    Commercial office buildings
    •    Educational facilities
    •    Hospitals
    •    Hotels
    •    Shopping Centres

    Certifications:
    •    Low Voltage Directives (2014/35/EC)
    •    EMC Directives (2014/30/EU)
    •    Radio Equipment Directives (2014/53/EU)
    •    RoHS Directives (2011/65/EU)
    •    EN 60669-2-1:2004 + A12:2010
    •    CE

     
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls