/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Alimentatore

    MLS PSU

    Interrotto

    RB2000 is a Bus Power Supply, for use synchronising and powering the bus for up to 200 MLS Digital devices.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    A single bus power supply powers and synchronises the bus for MLS Digital devices. 
    Bus power supply equipped with a test facility which provides a simple check of the bus integrity and five override inputs to enable easy control of complete systems from one centralised location. Linking of the bus power supply units enables a building wide common zone to be established without the need for additional hardware.

    Features & Benefits:
    Test facility for checking bus integrity
    Linking units enables building-wide common zones to be established
    Programmed devices respond to switch inputs On, Off, Raise and Lower Light Level

    The MLS Digital bus network consists of a mains rated, unscreened twisted pair which connects every MLS Digital device (MLS Detectors and Transceivers) before returning to the bus power supply. Up to 200 devices can be connected to one RB2000. See Application Note AN4001 - MLS Bus Wiring for further details.
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls