/content/hbtbt/it/it/search-results.html

    Controller di illuminazione

    INNCOM X45RA Dimmer

    Interrotto

    The X45RA is a versatile component of INNCOM’s In Room Automation System (IRAS) that provides elegant control of lighting.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    The X45RA additionally contains several low-voltage inputs and outputs that can be used for guest annunciation inputs, occupancy detection, and 3rd Party switch and panel interfaces. The X45RA interfaces with the IRAS using INNCOM’s wired S5bus, to provide seamless integration of lighting and guestroom controls. LIGHTING Outputs for 0-10V dimming and relay driven lighting circuits. Inputs for Dim Set, Dim Down, Dim Up, Dim Toggle, Scene Set, Scene Clear, Scene Toggle.OCCUPANCY Inputs PIR motion sensors, entry door switch, balcony/window switch, common / connected door logic.FCC Part 15A, IC, EN60730-1 / EN61000-6-3, EN61000-6-1 immunity, RoHS EN 50581, UL 244A, UL 508