/content/hbtbt/it/it/search-results.html

    cables

    Genesis Series Low Voltage Cable

    Interrotto

    Genesis Series Low Voltage Cables are produced with innovative equipment and technology in a state of the art facility for the HVAC controls contractor. They comes in color coded boxes with wraparound labels for easy identification.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Genesis Series Low Voltage Cables have alphanumeric coding to make field identification easier. Each foot of cable is labelled in feet with the amount of cable left in the box to easily manage any installation. Low Voltage Cables are available in most any color with some required minimums for special orders. They included a 100% three for one replacement warranty for the lifetime of the original installation.

    Features & Benefits:
    • Low capacitance
    • Countdown footage identification
    • Easy field identification
    • Color coded boxes
    • Lifetime 100% three for one replacement warranty
    Certifications:
    • C(UL) Certified
    • FT6 Certified
    • CMP Approved
    • CL2P Approved
    Specifiche

    Altro

    • Wire Size
      • 18 AWG
    • Cable Length
      • 1000 foot
    • Brand
      • Honeywell Multisite
    • Number of Cores
      • 4

    Altro

    • Wire Size
      • 18 AWG
    • Cable Length
      • 1000 foot
    • Brand
      • Honeywell Multisite
    • Number of Cores
      • 4
    • Wire Size : 18 AWG
    • Cable Length : 1000 foot
    • Brand : Honeywell Multisite
    • Number of Cores : 4
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta