/content/hbtbt/it/it/search-results.html

    Cavi

    Multi Conductor Non Shielded Plenum

    Interrotto

    Windy City Wire offer wide range of multi conductor non shielded plenum cable. This wires are rated class type 3 plenum.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Windy City Wire offer wide range of multi conductor non shielded plenum cable. This wires are rated class type 3 plenum. Also it is a 14 AWG wire with two twisted conductor bare copper. They can be distinguished based on their jacket color and they are made in USA.

    Features & Benefits:
    • Insulation and Jacket rated Low-Smoke PVC .008" & Low-Smoke PVC .018"
    • Made in USA UL listed
    • Type class 3 plenum
    Certifications:
    • NEC Article 800
    • UL Listed (UL) CL3P
    • RoHS Compliant,
    • Made in the USA
    Specifiche

    Altro

    • Wire Size
      • 14 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 2
    • Impedance
      • 52 Ω

    Altro

    • Wire Size
      • 14 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 2
    • Impedance
      • 52 Ω
    • Wire Size : 14 AWG
    • Brand : Alerton
    • Number of Cores : 2
    • Impedance : 52 Ω