/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Convertitori

    Protocol Interface Translator

    Interrotto

    Honeywell’s VideoBloX matrix systems are uniquely flexible in their ability to interface with many devices, while providing interconnectivity to highspeed domes, pan-tilt zoom cameras, controllers, multiplexers, DVRs and other related CCTV equipment.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell’s VideoBloX matrix systems are uniquely flexible in their ability to interface with many devices, while providing interconnectivity to highspeed domes, pan-tilt zoom cameras, controllers, multiplexers, DVRs and other related CCTV equipment.

    Interconnectivity is achieved using Protocol Interface Translators (PITs). These devices are the true building blocks of the matrix system, converting the native protocol of the Honeywell matrix to the protocol of the connected device. Easy accessible DIP switches can be set to configure the PIT’s for specific applications.

    This flexibility extends itself to a full range of Honeywell Video devices, as well as other manufacturers’ CCTV devices making Honeywell’s VideoBloX matrix switch a truly integrated and adaptable solution to all retrofit applications and CCTV environments

    Features & Benefits:
    • Connections :The PIT slave channel is the “incoming” channel and connects the matrix CPU (RS422 Master Port) to the PIT
    • Communication:s The PIT slave channel, the connection to the matrix, is RS422. The PIT master channel, the connection to the connected device, is available as RS422
    • Translators PTZ: The PIT includes translators for Honeywell Video Domes, as well as many other manufacturers’ products such as Pelco, Hitachi, Panasonic, Sensormatic, and others
    • Translators:Device Control ASCII string – text mode commands are transmitted from the PIT to the connected device
    • Alarm Concentrator: The PIT includes an I2C connector for various communications to I2C devices– either alarm inputs or control outputs
    Specifiche

    Altro

    • Brand
      • Honeywell Security

    Altro

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security