/content/hbtbt/it/it/search-results.html

    Modem

    MDM-100 External Modem

    Interrotto

    Alerton MDM-100 modem is an easy to install, no-hassle modem designed for dial-up communication with both BACtalk and IBEX systems.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Alerton MDM-100 modem is an easy to install, no-hassle modem designed for dial-up communication with both BACtalk and IBEX systems. The MDM-100 offers plug-and-play set up; there is no training required to use or maintain it, so it saves significant labour hours and costs.

    The MDM-100 has been extensively tested and operates with the following Alerton products: • BTI • BTI-100 • BTR-200 • VLX • APEX, APEX-LT • Microview, Microview for Windows • Envision for BACtalk • Envision for IBEX • IBEX for Windows v5.2 • IBEX 3700

    Features & Benefits:
    • Plug-and-play set up
    • Dip switch configuration for a wide range of Alerton products
    • ROC file loadable in Hyperterminal, configuration
    • Functions with the majority of modems it dials out to and may be used to dial into it
    • Diagnostic LEDs
    • On/off-capable speaker for audible feedback of modem activity
    • Uses 50/60 Hz 24VAC Class II power (half-wave) and ships with a 120VAC/24VAC transformer
    • Removable terminal block for power terminations simplifies power wiring