/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    Espa Interface

    Interrotto

    Esser’s Espa interface type is included in the Essernet. Espa is a protocol used for communicating with a person search installation.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Esser’s Espa interface type is included in the Essernet. Espa is a protocol used for communicating with a person search installation or a DECT telephone installation. The fire alarms and technical alarms of the fire alarm installation can thus be made visible on these installations. The Espa interface has a galvanically isolated RS232 output. No programming of the texts in the Espa interface is necessary. If the detector text is missing, the group text is always displayed. All 25 characters of the reporter or group text are transferred. Fire alarms and technical alarms are reported by default.

    Features & Benefits:
    • The Espa interface has a galvanically isolated RS232 output
    • No programming of the texts in the Espa interface necessary
    • If the detector text is missing, the group text is always displayed
    • All 25 characters of the reporter or group text are transferred
    • Fire alarms and technical alarms are reported by default