/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    Modbus Protocol Serial Communications Card

    Interrotto

    The Modbus Protocol Serial Communications Card address and parameter configuration through two 8-selector dip switches. It provides two independent output ports: one RS485 (Half Duplex) and one RS232.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Modbus Protocol Serial Communications Card address and parameter configuration through two 8-selector dip switches. It provides two independent output ports: one RS485 (Half Duplex) and one RS232.

    Features & Benefits:
    • Non-redundant with double connection
    • Modbus RTU protocol
    • Master or Slave configuration
    • 130x16-bit analog variables are related to 4-20 mA input card values
    • Periodical functionality self-testing of card and all connected devices
    • SMD technology multilayer circuit
    Specifiche

    Altro

    • Brand
      • Honeywell Industrial Fire

    Altro

    • Brand
      • Honeywell Industrial Fire
    • Brand : Honeywell Industrial Fire