/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    NPB-LON LonWorks® Communication Card

    Interrotto

    NPB-LON LonWorks® communication cards are for use with the Honeywell WEB-201 platform. The communication cards use LonWorks® adapters with 2-position removable screw-terminal connector plugs. Up to two communication cards may be installed.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    NPB-LON LonWorks® communication cards are for use with the Honeywell WEB-201 platform. The communication cards use LonWorks® adapters with 2-position removable screw-terminal connector plugs. Up to two communication cards may be installed.

    Certifications:

    UL 916

    cUL Listed

    Certifications:
    • UL 916
    • cUL Listed