Schede e moduli di rete
ONS-S8 Port
ONS-S8 Ports are used to connect ONS-S8 to Edge Switches via Optical Splitters or to connect to BMS, VMS, Uplink.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
ONS-S8 Ports are used to connect ONS-S8 to Edge Switches via Optical Splitters or to connect to BMS, VMS, and Uplink. Optigo Networks helps achieve scalability and high speed communications with small form-factor pluggable transceivers (SFPs) for Passive Optical Networking (PON). These small devices transmit and receive light on fiber and translate it into electrical signals for the switches. The SFPs plug into the Smart Aggregation and Edge Switches’ SFP ports, and then connect to the fiber. All fiber ends should be terminated with an SFP. These SFPs are not interchangeable, with each other or with third party SFPs.
Features & Benefits:- Plug-and-play simplicity
- Innovative redundancy
- CE
- FCC
- RoHS